AXIS#.SAFEPARAM.SS1_#.VELZEROWINDOW

Description

Indicates the velocity zero window for Safe Stop 1 (SS1). When SS1 is active and the velocity is inside the velocity zero window, the Safe Torque Off (STO) function is activated. If configured, the Safe Brake Control (SBC) function is also activated. This can only be used when a safe encoder is configured in the safety parameters and speed/acceleration monitoring is enabled in the safety parameters (see SAFEPARAM.SS1_#.VELDECMONITOREN).

 

Context

For complete SS1 information refer to see "SS1-t (Safe Stop 1)" / see "SS1-r (Safe Stop 1)".

Related safety parameters:

Versions

Action

Version

Notes

Implemented

2-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read/Write

Units

Speed in defined user units

Range

[1, 2^31-1]

Default Value

1

Data Type

Integer

Stored in Non-Volatile Memory

No